Socket head screws, DIN EN ISO 4762 enhanced, stainless steel (07160) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07160-616X90
07160-616X100
07160-616X110
07160-616X120
07160-620X40
07160-620X45
07160-620X50
07160-620X60
07160-620X70
07160-620X80
07160-620X90
07160-620X100
07160-620X110
07160-620X120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Steel code DK
(mm)
SW=key width
(mm)
B=Thread length
(mm)
G=thread / for thread Lg max.
(mm)
Ls min.
(mm)
K
(mm)
PL Edelstahl Weight (ERP)
(kg)

4.72 €

1 4 Days 1690A4241444-463616Yes0.1704

5.19 €

1 4 Days 16100A4241444-564616Yes0.1869

6.78 €

1 4 Days 16110A4241444-665616Yes0.2003

7.41 €

1 4 Days 16120A4241444-766616Yes0.2186

5.29 €

1 4 Days 2040A4301752-7.5020Yes0.1655

5.56 €

1 4 Days 2045A4301752-7.5020Yes0.1753

5.70 €

1 4 Days 2050A4301752-7.5020Yes0.1850

5.93 €

1 4 Days 2060A4301752-7.5020Yes0.2057

6.96 €

1 4 Days 2070A4301752-7.5020Yes0.2269

7.52 €

1 4 Days 2080A4301752-2815.520Yes0.2551

9.19 €

1 4 Days 2090A4301752-3825.520Yes0.2797

9.91 €

1 4 Days 20100A4301752-4835.520Yes0.3052

10.57 €

1 4 Days 20110A4301752-5845.520Yes0.3298

11.36 €

1 4 Days 20120A4301752-6855.520Yes0.3533

Loading...

Basic information

Material Stainless Steel Mounting Hole Shape Hex Socket Technical Standard DIN
Product type Screw Item Socket head screw Version 1 With hexagon socket
Grade 70 Surface finish body Bright DIN EN ISO DIN EN ISO 4762
Kind of fastening Hexagon socket RoHS Yes

Tech Support