Socket head screws with low head DIN 6912, steel (07161) (07161-04X20)

Socket head screws with low head DIN 6912, steel (07161) 07161-04X20

Product Details:

Manufacturer part number: 07161-04X20

Brand: NORELEM

Price: 0.54

Delivery time: 4 Days


Technical Data:

D=thread (M): 4

Length L (mm): 20

Grade: 8.8

Surface finish body: bright (black)

DK: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07161-04X20

Part Number
07161-04X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Grade Surface finish body DK
(mm)
D1
(mm)
T
(mm)
SW=key width
(mm)
Main colour K
(mm)
D=thread
(mm)
B=Thread length
(mm)
G=thread / for thread Lg max. Ls min. RoHS PL Edelstahl Weight in kg (ERP)
(kg)

0.54 €

1 4 Days 4208.8bright (black)721.483black2.8M414M462.5yesno0.0022

Loading...

  1. 1

Basic information

Material Steel DIN DIN 6912 Item Socket Head Screw
Kind of fastening hexagon socket Product type screw Version 1 with hexagon socket
Version 2 low head

This page is Socket head screws with low head DIN 6912, steel (07161), part number 07161-04X20.
You can find the detail information about specifications and dimensions on part number 07161-04X20.

Variation of this product

Part Number
07161-04X10
07161-04X12
07161-04X16
07161-04X25
07161-05X10
07161-05X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L (mm) Grade Surface finish body DK
(mm)
D1
(mm)
T
(mm)
SW=key width
(mm)
Main colour K
(mm)
D=thread
(mm)
B=Thread length
(mm)
G=thread / for thread Lg max. Ls min. RoHS PL Edelstahl Weight in kg (ERP)
(kg)

0.48 €

1 4 Days 4108.8bright (black)721.483black2.8M46.5M43.51.4yesno0.0014

0.48 €

1 4 Days 4128.8bright (black)721.483black2.8M48.5M43.51.4yesno0.0016

0.48 €

1 4 Days 4168.8bright (black)721.483black2.8M412.5M43.51.4yesno0.0018

0.61 €

1 4 Days 4258.8bright (black)721.483black2.8M414M4117.5yesno0.0027

0.54 €

1 4 Days 5108.8bright (black)8.52.51.884black3.5M55.8M54.21.8yesno0.0024

0.54 €

1 4 Days 5128.8bright (black)8.52.51.884black3.5M57.85M54.21.8yesno0.0026

Tech Support