Socket head screws with low head DIN 6912, stainless steel (07161) (07161-104X16)

Socket head screws with low head DIN 6912, stainless steel (07161) 07161-104X16

Product Details:

Manufacturer part number: 07161-104X16

Brand: NORELEM

Price: 0.83

Delivery time: 4 Days


Technical Data:

D=thread (M): 4

Length L (mm): 16

Steel code: A2

DK: 7 mm

D1: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07161-104X16

Part Number
07161-104X16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Steel code DK
(mm)
D1
(mm)
T
(mm)
SW=key width
(mm)
K
(mm)
B=Thread length
(mm)

0.83 €

1 4 Days 416A2721.4832.812.5

Loading...

  1. 1

Basic information

Material Stainless Steel Grade 70 Surface finish body bright

This page is Socket head screws with low head DIN 6912, stainless steel (07161), part number 07161-104X16.
You can find the detail information about specifications and dimensions on part number 07161-104X16.

Variation of this product

Part Number
07161-104X10
07161-104X12
07161-104X20
07161-104X25
07161-105X10
07161-105X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L (mm) Steel code DK
(mm)
D1
(mm)
T
(mm)
SW=key width
(mm)
K
(mm)
B=Thread length
(mm)

1.10 €

1 4 Days 410A2721.4832.86.5

1.10 €

1 4 Days 412A2721.4832.88.5

0.83 €

1 4 Days 420A2721.4832.814

0.87 €

1 4 Days 425A2721.4832.814

1.10 €

1 4 Days 510A28.52.51.8843.55.8

1.10 €

1 4 Days 512A28.52.51.8843.57.85

Tech Support