Thrust screws stainless steel (07119) (07119-041X65)

Thrust screws stainless steel (07119) 07119-041X65

Product Details:

Manufacturer part number: 07119-041X65

Brand: NORELEM

Price: 2.70

Delivery time: 4 Days


Technical Data:

D=thread (M): 4

Length L: 6.5 mm

Tip Shape: Metal Pad

D1: 2.5 mm

L3: 1.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07119-041X65

Part Number
07119-041X65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L
(mm)
Tip Shape D1
(mm)
L3
(mm)
Material (mount surface / support surface) SW=key width
(mm)
Component material

2.70 €

1 4 Days 46.5Metal Pad2.51.2Brass2Brass

Loading...

  1. 1

Basic information

Material Stainless Steel Surface finish body Bright

This page is Thrust screws stainless steel (07119), part number 07119-041X65.
You can find the detail information about specifications and dimensions on part number 07119-041X65.

Variation of this product

Part Number
07119-041X165
07119-041X305
07119-041X405
07119-051X125
07119-051X205
07119-051X305
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L
(mm)
Tip Shape D1
(mm)
L3
(mm)
Material (mount surface / support surface) SW=key width
(mm)
Component material

2.80 €

1 4 Days 416.5Metal Pad2.51.2Brass2Brass

4.76 €

1 4 Days 430.5Metal Pad2.51.2Brass2Brass

4.87 €

1 4 Days 440.5Metal Pad2.51.2Brass2Brass

2.80 €

1 4 Days 512.5Metal Pad31.3Brass2.5Brass

2.80 €

1 4 Days 520.5Metal Pad31.3Brass2.5Brass

4.89 €

1 4 Days 530.5Metal Pad31.3Brass2.5Brass

Tech Support