Manufacturer part number: 07620-05
Brand: NORELEM
Price: 25.53 €
Delivery time: 4 Days
Main material: High carbon steel
Surface finish body: black oxidised
B: 6 mm
D=thread: M5 mm
D1: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07620-05
Part Number
|
---|
07620-05 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | B (mm) | D=thread (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.53 € | 1 | 4 Days | High carbon steel | black oxidised | 6 | M5 | 5 | 12 | 16 | 10 | 7 | 14.5 |
Loading...
This page is Clevises with screw steel or stainless steel (07620), part number 07620-05.
You can find the detail information about specifications and dimensions on part number 07620-05.
Configure
Basic Attributes
Main material
Surface finish body
B(mm)
D=thread(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
L=thread length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07620-06 |
07620-08 |
07620-10 |
07620-105 |
07620-106 |
07620-108 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | B (mm) | D=thread (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.81 € | 1 | 4 Days | High carbon steel | black oxidised | 7 | M6 | 6 | 16 | 19 | 12 | 8 | 15 | ||
31.60 € | 1 | 4 Days | High carbon steel | black oxidised | 9 | M8 | 8 | 20 | 23 | 15 | 10 | 20 | ||
34.51 € | 1 | 4 Days | High carbon steel | black oxidised | 12 | M10 | 10 | 28 | 28 | 18 | 11 | 25 | ||
31.08 € | 1 | 4 Days | Stainless steel | - | 6 | M5 | 5 | 12 | 16 | 10 | 7 | 14.5 | ||
31.66 € | 1 | 4 Days | Stainless steel | - | 7 | M6 | 6 | 16 | 19 | 12 | 8 | 15 | ||
37.22 € | 1 | 4 Days | Stainless steel | - | 9 | M8 | 8 | 20 | 23 | 15 | 10 | 20 |