Screws with countersunk head hexagon socket DIN EN ISO 10642, steel (07175) (07175-03X12)

Screws with countersunk head hexagon socket DIN EN ISO 10642, steel (07175) 07175-03X12

Product Details:

Manufacturer part number: 07175-03X12

Brand: NORELEM

Price: 0.59

Delivery time: 4 Days


Technical Data:

D=thread (M): 3

Length L (mm): 12

Surface finish body: bright (black)

Grade: 8.8

D1: 5.81 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07175-03X12

Part Number
07175-03X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Surface finish body Grade D1
(mm)
T
(mm)
SW=key width
(mm)
Main colour K
(mm)
Ls min. Lg max. Weight in kg (ERP)
(kg)

0.59 €

1 4 Days 312bright (black)8.85.811.252-1.86010.0120

Loading...

  1. 1

Basic information

Material Steel Version 1 with hexagon socket Item Countersunk Screw
Kind of fastening hexagon socket Product type screw DIN EN ISO DIN EN ISO 10642
Thread type full thread RoHS yes PL Edelstahl no

This page is Screws with countersunk head hexagon socket DIN EN ISO 10642, steel (07175), part number 07175-03X12.
You can find the detail information about specifications and dimensions on part number 07175-03X12.

Variation of this product

Part Number
07175-03X10
07175-03X16
07175-03X20
07175-03X25
07175-04X10
07175-04X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L (mm) Surface finish body Grade D1
(mm)
T
(mm)
SW=key width
(mm)
Main colour K
(mm)
Ls min. Lg max. Weight in kg (ERP)
(kg)

0.52 €

1 4 Days 310bright (black)8.85.811.252-1.86010.0100

0.62 €

1 4 Days 316bright (black)8.85.811.252-1.86010.0150

0.62 €

1 4 Days 320bright (black)8.85.811.252-1.86010.0160

0.69 €

1 4 Days 325bright (black)8.85.811.252-1.86010.0280

0.54 €

1 4 Days 410bright (black)8.881.82.5black2.301.40.0011

0.61 €

1 4 Days 412bright (black)8.881.82.5black2.301.40.0012

Tech Support