Screws with countersunk head hexagon socket DIN EN ISO 10642, stainless steel (07175) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07175-103X10
07175-103X12
07175-103X16
07175-103X20
07175-103X25
07175-104X10
07175-104X12
07175-104X16
07175-104X20
07175-104X25
07175-105X10
07175-105X12
07175-105X16
07175-105X20
07175-105X25
07175-105X30
07175-106X10
07175-106X12
07175-106X16
07175-106X20
07175-106X25
07175-106X30
07175-106X35
07175-106X40
07175-106X45
07175-106X50
07175-106X60
07175-108X16
07175-108X20
07175-108X25
07175-108X30
07175-108X35
07175-108X40
07175-108X45
07175-108X50
07175-108X60
07175-110X16
07175-110X20
07175-110X25
07175-110X30
07175-110X35
07175-110X40
07175-110X45
07175-110X50
07175-110X60
07175-110X70
07175-112X20
07175-112X25
07175-112X30
07175-112X35
07175-112X40
07175-112X45
07175-112X50
07175-112X60
07175-112X70
07175-112X80
07175-116X30
07175-116X35
07175-116X40
07175-116X45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) D1
(mm)
T
(mm)
SW=key width
(mm)
Steel code K
(mm)
Ls min. Lg max. RoHS PL Edelstahl Weight in kg (ERP)
(kg)

0.65 €

1 4 Days 3105.811.252A21.8601yesyes0.0100

0.65 €

1 4 Days 3125.811.252A21.8601yesyes0.0120

0.50 €

1 4 Days 3165.811.252A21.8601yesyes0.0150

0.59 €

1 4 Days 3205.811.252A21.8601yesyes0.0160

0.62 €

1 4 Days 3255.811.252A21.8601yesyes0.0280

0.68 €

1 4 Days 41081.82.5A22.301.4yesyes0.0011

0.68 €

1 4 Days 41281.82.5A22.301.4yesyes0.0012

0.51 €

1 4 Days 41681.82.5A22.301.4yesyes0.0014

0.61 €

1 4 Days 42081.82.5A22.301.4yesyes0.0018

0.65 €

1 4 Days 42581.82.5A22.301.4yesyes0.0021

0.68 €

1 4 Days 510102.33A22.801.6yesyes0.0017

0.68 €

1 4 Days 512102.33A22.801.6yesyes0.0021

0.51 €

1 4 Days 516102.33A22.801.6yesyes0.0025

0.61 €

1 4 Days 520102.33A22.801.6yesyes0.0029

0.65 €

1 4 Days 525102.33A22.801.6yesyes0.0036

0.68 €

1 4 Days 530102.33A22.801.6yesyes0.0042

0.79 €

1 4 Days 610122.54A23.302yesyes0.0028

0.79 €

1 4 Days 612122.54A23.302yesyes0.0029

0.68 €

1 4 Days 616122.54A23.302yesyes0.0038

0.68 €

1 4 Days 620122.54A23.302yesyes0.0045

0.70 €

1 4 Days 625122.54A23.302yesyes0.0053

0.80 €

1 4 Days 630122.54A23.302yesyes0.0061

0.87 €

1 4 Days 635122.54A23.302yesyes0.0072

0.94 €

1 4 Days 640122.54A23.31116yesyes0.0077

1.13 €

1 4 Days 645122.54A23.31621yesyes0.0087

1.17 €

1 4 Days 650122.54A23.32126yesyes0.0108

1.97 €

1 4 Days 660122.54A23.33136yesyes0.0115

1.10 €

1 4 Days 816163.55A24.402.5yesyes0.0073

1.13 €

1 4 Days 820163.55A24.402.5yesyes0.0084

0.94 €

1 4 Days 825163.55A24.402.5yesyes0.0102

1.01 €

1 4 Days 830163.55A24.402.5yesyes0.0113

1.12 €

1 4 Days 835163.55A24.402.5yesyes0.0132

1.20 €

1 4 Days 840163.55A24.402.5yesyes0.0150

1.20 €

1 4 Days 845163.55A24.402.5yesyes0.0163

1.30 €

1 4 Days 850163.55A24.415.7522yesyes0.0181

2.01 €

1 4 Days 860163.55A24.425.7532yesyes0.0231

1.59 €

1 4 Days 1016204.46A25.503yesyes0.0133

1.23 €

1 4 Days 1020204.46A25.503yesyes0.0150

1.20 €

1 4 Days 1025204.46A25.503yesyes0.0174

1.20 €

1 4 Days 1030204.46A25.503yesyes0.0198

1.26 €

1 4 Days 1035204.46A25.503yesyes0.0229

1.42 €

1 4 Days 1040204.46A25.503yesyes0.0251

1.52 €

1 4 Days 1045204.46A25.503yesyes0.0274

1.60 €

1 4 Days 1050204.46A25.503yesyes0.0303

2.15 €

1 4 Days 1060204.46A25.520.528yesyes0.0341

2.76 €

1 4 Days 1070204.46A25.530.538yesyes0.0384

1.82 €

1 4 Days 1220244.68A26.503.5yesyes0.0234

1.74 €

1 4 Days 1225244.68A26.503.5yesyes0.0273

1.75 €

1 4 Days 1230244.68A26.503.5yesyes0.0285

1.84 €

1 4 Days 1235244.68A26.503.5yesyes0.0339

1.97 €

1 4 Days 1240244.68A26.503.5yesyes0.0377

2.24 €

1 4 Days 1245244.68A26.503.5yesyes0.0409

2.42 €

1 4 Days 1250244.68A26.503.5yesyes0.0443

2.64 €

1 4 Days 1260244.68A26.503.5yesyes0.0518

3.82 €

1 4 Days 1270244.68A26.525.2534yesyes0.0628

3.82 €

1 4 Days 1280244.68A26.535.2544yesyes0.0654

6.25 €

1 4 Days 1630305.310A27.504yesyes0.0551

6.71 €

1 4 Days 1635305.310A27.504yesyes0.0611

7.49 €

1 4 Days 1640305.310A27.504yesyes0.0655

7.82 €

1 4 Days 1645305.310A27.504yesyes0.0743

Loading...

Basic information

Material Stainless Steel Surface finish body bright Grade 70
Version 1 with hexagon socket Item Countersunk Screw Kind of fastening hexagon socket
Product type screw DIN EN ISO DIN EN ISO 10642 Thread type full thread

Tech Support