Manufacturer part number: 03094-99
Brand: NORELEM
Price: 9.54 €
Delivery time: 4 Days
Size: 9
Suitable for: D1 = M6x0,75
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03094-99
Main material | Steel |
---|
This page is Screw-in washer (03094), part number 03094-99.
You can find the detail information about specifications and dimensions on part number 03094-99.
Part Number |
---|
03094-90 |
03094-91 |
03094-92 |
03094-93 |
03094-94 |
03094-95 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Suitable for |
---|---|---|---|---|---|---|
9.40 € | 1 | 4 Days | 0 | D1 = M8x1 | ||
7.41 € | 1 | 4 Days | 1 | D1 = M10x1 | ||
7.47 € | 1 | 4 Days | 2 | D1 = M12x1,5 | ||
7.58 € | 1 | 4 Days | 3 | D1 = M16x1,5 | ||
11.95 € | 1 | 4 Days | 4 | D1 = M20x1,5 | ||
9.54 € | 1 | 4 Days | 5 | D1 = M24x2 |