Washers medium DIN EN ISO 7089 A (07300) (07300-06)

Washers medium DIN EN ISO 7089 A (07300) 07300-06

Product Details:

Manufacturer part number: 07300-06

Brand: NORELEM

Price: 0.15

Delivery time: 4 Days


Technical Data:

Internal diameter: 6.4 mm

H=Height: 1.6 mm

Outside diameter: 12 mm

Main material: Steel

Steel code: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07300-06

Part Number
07300-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
Main material Steel code Grade for screws

0.15 €

1 4 Days 6.41.612Steel--M6

Loading...

  1. 1

Basic information

Surface finish body bright

This page is Washers medium DIN EN ISO 7089 A (07300), part number 07300-06.
You can find the detail information about specifications and dimensions on part number 07300-06.

Variation of this product

Part Number
07300-03
07300-04
07300-05
07300-08
07300-10
07300-103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
Main material Steel code Grade for screws

0.15 €

1 4 Days 3.20.57Steel--M3

0.15 €

1 4 Days 4.30.89Steel--M4

0.15 €

1 4 Days 5.3110Steel--M5

0.15 €

1 4 Days 8.41.616Steel--M8

0.15 €

1 4 Days 10.5220Steel--M10

0.15 €

1 4 Days 3.20.57Stainless steelA270M3

Tech Support