Washers with large OD DIN 9021 (07305) (07305-04)

Washers with large OD DIN 9021 (07305) 07305-04

Product Details:

Manufacturer part number: 07305-04

Brand: NORELEM

Price: 0.35

Delivery time: 4 Days


Technical Data:

Internal diameter: 4.3 mm

H=Height: 1 mm

Outside diameter: 12 mm

Main material: Steel

Steel code: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07305-04

Part Number
07305-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
Main material Steel code Surface finish body Main colour for screws

0.35 €

1 4 Days 4.3112Steel-galvanisedgalvanisedM4

Loading...

  1. 1

This page is Washers with large OD DIN 9021 (07305), part number 07305-04.
You can find the detail information about specifications and dimensions on part number 07305-04.

Variation of this product

Part Number
07305-03
07305-05
07305-06
07305-08
07305-10
07305-103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
Main material Steel code Surface finish body Main colour for screws

0.18 €

1 4 Days 3.20.89Steel-galvanisedgalvanisedM3

0.39 €

1 4 Days 5.31.215Steel-galvanisedgalvanisedM5

0.44 €

1 4 Days 6.41.618Steel-galvanisedgalvanisedM6

0.51 €

1 4 Days 8.4224Steel-galvanisedgalvanisedM8

0.92 €

1 4 Days 10.52.530Steel-galvanisedgalvanisedM10

0.25 €

1 4 Days 3.20.89Stainless steelA2bright-M3

Tech Support