Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | H=Height (mm) | Outside diameter (mm) | Main material | Steel code | Surface finish body | D3 (mm) | G=Thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.08 € | 1 | 4 Days | 3.2 | 2 | 10 | Steel | 1.0718 | black oxidised | 6 | M3 | ||
1.08 € | 1 | 4 Days | 3.2 | 2 | 13 | Steel | 1.0718 | black oxidised | 6 | M3 | ||
1.08 € | 1 | 4 Days | 4.3 | 3 | 16 | Steel | 1.0718 | black oxidised | 8.4 | M4 | ||
1.15 € | 1 | 4 Days | 4.3 | 3 | 20 | Steel | 1.0718 | black oxidised | 8.4 | M4 | ||
1.27 € | 1 | 4 Days | 5.3 | 3.5 | 20 | Steel | 1.0718 | black oxidised | 10 | M5 | ||
1.27 € | 1 | 4 Days | 5.3 | 3.5 | 22 | Steel | 1.0718 | black oxidised | 10 | M5 | ||
1.52 € | 1 | 4 Days | 5.3 | 3.5 | 25 | Steel | 1.0718 | black oxidised | 10 | M5 | ||
1.68 € | 1 | 4 Days | 5.3 | 3.5 | 28 | Steel | 1.0718 | black oxidised | 10 | M5 | ||
2.08 € | 1 | 4 Days | 6.4 | 4 | 30 | Steel | 1.0718 | black oxidised | 12 | M6 | ||
2.08 € | 1 | 4 Days | 6.4 | 4 | 32 | Steel | 1.0718 | black oxidised | 12 | M6 | ||
2.53 € | 1 | 4 Days | 6.4 | 4 | 36 | Steel | 1.0718 | black oxidised | 12 | M6 | ||
3.13 € | 1 | 4 Days | 6.4 | 5 | 40 | Steel | 1.0718 | black oxidised | 12 | M6 | ||
3.86 € | 1 | 4 Days | 6.4 | 6 | 45 | Steel | 1.0718 | black oxidised | 12 | M6 | ||
5.49 € | 1 | 4 Days | 6.4 | 6 | 52 | Steel | 1.0718 | black oxidised | 12 | M6 | ||
1.38 € | 1 | 4 Days | 3.2 | 2 | 10 | Stainless steel | 1.4305 | bright | 6 | M3 | ||
1.57 € | 1 | 4 Days | 3.2 | 2 | 13 | Stainless steel | 1.4305 | bright | 6 | M3 | ||
1.68 € | 1 | 4 Days | 4.3 | 3 | 16 | Stainless steel | 1.4305 | bright | 8.4 | M4 | ||
1.96 € | 1 | 4 Days | 4.3 | 3 | 20 | Stainless steel | 1.4305 | bright | 8.4 | M4 | ||
2.29 € | 1 | 4 Days | 5.3 | 3.5 | 20 | Stainless steel | 1.4305 | bright | 10 | M5 | ||
2.29 € | 1 | 4 Days | 5.3 | 3.5 | 22 | Stainless steel | 1.4305 | bright | 10 | M5 | ||
2.51 € | 1 | 4 Days | 5.3 | 3.5 | 25 | Stainless steel | 1.4305 | bright | 10 | M5 | ||
2.72 € | 1 | 4 Days | 5.3 | 3.5 | 28 | Stainless steel | 1.4305 | bright | 10 | M5 | ||
3.24 € | 1 | 4 Days | 6.4 | 4 | 30 | Stainless steel | 1.4305 | bright | 12 | M6 | ||
3.24 € | 1 | 4 Days | 6.4 | 4 | 32 | Stainless steel | 1.4305 | bright | 12 | M6 | ||
3.51 € | 1 | 4 Days | 6.4 | 4 | 36 | Stainless steel | 1.4305 | bright | 12 | M6 | ||
3.89 € | 1 | 4 Days | 6.4 | 5 | 40 | Stainless steel | 1.4305 | bright | 12 | M6 | ||
4.93 € | 1 | 4 Days | 6.4 | 6 | 45 | Stainless steel | 1.4305 | bright | 12 | M6 | ||
5.88 € | 1 | 4 Days | 6.4 | 6 | 52 | Stainless steel | 1.4305 | bright | 12 | M6 |
Loading...
Configure
Basic Attributes
Internal diameter(mm)
H=Height(mm)
Outside diameter(mm)
Main material
Steel code
Surface finish body
D3(mm)
G=Thread
Filter by standard shipping days
Optional Attributes