Hexagon nuts with thread lock DIN 980 enhanced (07215) (07215-106)

Hexagon nuts with thread lock DIN 980 enhanced (07215) 07215-106

Product Details:

Manufacturer part number: 07215-106

Brand: NORELEM

Price: 0.73

Delivery time: 4 Days


Technical Data:

D=thread (M): 6

Material: Stainless Steel

Steel code: A2

Grade: -

Surface finish body: Bright


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07215-106

Part Number
07215-106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Material Steel code Grade Surface finish body E
(mm)
H=Height
(mm)
SW=key width
(mm)
M
(mm)
G=Thread

0.73 €

1 4 Days 6Stainless SteelA2-Bright11.056103.3M6

Loading...

  1. 1

Basic information

Form V

This page is Hexagon nuts with thread lock DIN 980 enhanced (07215), part number 07215-106.
You can find the detail information about specifications and dimensions on part number 07215-106.

Variation of this product

Part Number
07215-104
07215-105
07215-108
07215-110
07215-112
07215-114
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Material Steel code Grade Surface finish body E
(mm)
H=Height
(mm)
SW=key width
(mm)
M
(mm)
G=Thread

0.58 €

1 4 Days 4Stainless SteelA2-Bright7.664.272.2M4

0.61 €

1 4 Days 5Stainless SteelA2-Bright8.795.182.75M5

0.95 €

1 4 Days 8Stainless SteelA2-Bright14.388134.4M8

1.96 €

1 4 Days 10Stainless SteelA2-Bright18.910175.5M10

2.94 €

1 4 Days 12Stainless SteelA2-Bright21.112196.6M12

4.02 €

1 4 Days 14Stainless SteelA2-Bright23.914227.7M14

Tech Support