Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced (07214) (07214-104)

Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced (07214) 07214-104

Product Details:

Manufacturer part number: 07214-104

Brand: NORELEM

Price: 0.23

Delivery time: 4 Days


Technical Data:

D=thread (M): 4

Material: Stainless Steel

Steel code: A2

Grade: -

Surface finish body: Bright


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07214-104

Part Number
07214-104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Material Steel code Grade Surface finish body E
(mm)
H=Height
(mm)
SW=key width
(mm)
M
(mm)
G=Thread

0.23 €

1 4 Days 4Stainless SteelA2-Bright7.66572.9M4

Loading...

  1. 1

Basic information

Component material Polyamide

This page is Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced (07214), part number 07214-104.
You can find the detail information about specifications and dimensions on part number 07214-104.

Variation of this product

Part Number
07214-103
07214-105
07214-106
07214-108
07214-110
07214-112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Material Steel code Grade Surface finish body E
(mm)
H=Height
(mm)
SW=key width
(mm)
M
(mm)
G=Thread

0.18 €

1 4 Days 3Stainless SteelA2-Bright6.0845.52.4M3

0.25 €

1 4 Days 5Stainless SteelA2-Bright8.79583.2M5

0.47 €

1 4 Days 6Stainless SteelA2-Bright11.056104M6

0.83 €

1 4 Days 8Stainless SteelA2-Bright14.388135.5M8

1.60 €

1 4 Days 10Stainless SteelA2-Bright18.910176.5M10

2.14 €

1 4 Days 12Stainless SteelA2-Bright21.112198M12

Tech Support