Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced (07213) (07213-110)

Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced (07213) 07213-110

Product Details:

Manufacturer part number: 07213-110

Brand: NORELEM

Price: 1.12

Delivery time: 4 Days


Technical Data:

D=thread (M): 10

Material: Stainless Steel

Steel code: A2

Grade: -

Surface finish body: Bright


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07213-110

Part Number
07213-110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Material Steel code Grade Surface finish body E
(mm)
H=Height
(mm)
SW=key width
(mm)
M
(mm)
G=Thread

1.12 €

1 4 Days 10Stainless SteelA2-Bright18.911.5178.04M10

Loading...

  1. 1

Basic information

Component material Polyamide

This page is Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced (07213), part number 07213-110.
You can find the detail information about specifications and dimensions on part number 07213-110.

Variation of this product

Part Number
07213-105
07213-106
07213-108
07213-112
07213-116
07213-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Material Steel code Grade Surface finish body E
(mm)
H=Height
(mm)
SW=key width
(mm)
M
(mm)
G=Thread

0.36 €

1 4 Days 5Stainless SteelA2-Bright8.796.384.4-

0.44 €

1 4 Days 6Stainless SteelA2-Bright11.058104.9M6

0.79 €

1 4 Days 8Stainless SteelA2-Bright14.389.5136.44M8

1.63 €

1 4 Days 12Stainless SteelA2-Bright21.1141910.37M12

2.62 €

1 4 Days 16Stainless SteelA2-Bright26.76182414.1M16

5.44 €

1 4 Days 20Stainless SteelA2-Bright32.95223016.9M20

Tech Support