Hexagon nuts thin DIN 439 (07212) (07212-12)

Hexagon nuts thin DIN 439 (07212) 07212-12

Product Details:

Manufacturer part number: 07212-12

Brand: NORELEM

Price: 0.41

Delivery time: 4 Days


Technical Data:

D=thread (M): 12

Material: Steel

Steel code: -

Surface finish body: galvanised

Version 2: RH thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07212-12

Part Number
07212-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Material Steel code Surface finish body Version 2 E
(mm)
H=Height
(mm)
SW=key width
(mm)
Sorting level_1 Sorting level_2 G=Thread Thread type PL Edelstahl Weight (ERP)
(kg)

0.41 €

1 4 Days 12Steel-galvanisedRH thread21.161919M12right-hand threadno0.0090

Loading...

  1. 1

Basic information

Kind of fastening hex head Version 1 low form Item Hexagon Nut
DIN DIN 439 Product type nut RoHS yes

This page is Hexagon nuts thin DIN 439 (07212), part number 07212-12.
You can find the detail information about specifications and dimensions on part number 07212-12.

Variation of this product

Part Number
07212-06
07212-061
07212-08
07212-120
07212-1203
07212-12031
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Material Steel code Surface finish body Version 2 E
(mm)
H=Height
(mm)
SW=key width
(mm)
Sorting level_1 Sorting level_2 G=Thread Thread type PL Edelstahl Weight (ERP)
(kg)

0.15 €

1 4 Days 6Steel-galvanisedRH thread11.053.21012M6right-hand threadno0.0014

0.83 €

1 4 Days 6Steel-galvanisedLH thread11.053.210122M6left-hand threadno0.0013

0.15 €

1 4 Days 8Steel-galvanisedRH thread14.3841314M8right-hand threadno0.0026

1.56 €

1 4 Days 20Stainless SteelA2brightRH thread32.951030316M20right-hand threadyes0.0325

1.60 €

1 4 Days 20x1.5Stainless SteelA2brightRH thread32.951030317M20x1.5right-hand threadyes0.0310

4.14 €

1 4 Days 20x1.5Stainless SteelA2brightLH thread32.951030331M20x1.5left-hand threadyes0.0357

Tech Support