Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, stainless steel (07210) (07210-106)

Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, stainless steel (07210) 07210-106

Product Details:

Manufacturer part number: 07210-106

Brand: NORELEM

Price: 0.15

Delivery time: 4 Days


Technical Data:

D=thread (M): 6

Steel code: A2

D=thread: M6 mm

E: 11.05 mm

H=Height: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07210-106

Part Number
07210-106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Steel code D=thread
(mm)
E
(mm)
H=Height
(mm)
SW=key width
(mm)
G=Thread

0.15 €

1 4 Days 6A2M611.05510M6

Loading...

  1. 1

Basic information

Material Stainless Steel Grade 70 Surface finish body bright

This page is Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, stainless steel (07210), part number 07210-106.
You can find the detail information about specifications and dimensions on part number 07210-106.

Variation of this product

Part Number
07210-103
07210-104
07210-105
07210-108
07210-110
07210-112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Steel code D=thread
(mm)
E
(mm)
H=Height
(mm)
SW=key width
(mm)
G=Thread

0.15 €

1 4 Days 3A2M36.012.45.5M3

0.15 €

1 4 Days 4A2M47.663.27M4

0.15 €

1 4 Days 5A2M58.7948M5

0.26 €

1 4 Days 8A2M814.386.513M8

0.46 €

1 4 Days 10A2M1018.9817M10

0.65 €

1 4 Days 12A2M1221.11019M12

Tech Support