Hexagon nuts with flange EN 1661 (07217) (07217-105)

Hexagon nuts with flange EN 1661 (07217) 07217-105

Product Details:

Manufacturer part number: 07217-105

Brand: NORELEM

Price: 0.26

Delivery time: 4 Days


Technical Data:

D=thread (M): 5

Main material: Stainless steel

Steel code: A2

Surface finish body: bright

Grade: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07217-105

Part Number
07217-105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Main material Steel code Surface finish body Grade D1
(mm)
C
(mm)
H=Height
(mm)
SW=key width
(mm)

0.26 €

1 4 Days 5Stainless steelA2bright-11.8158

Loading...

  1. 1

This page is Hexagon nuts with flange EN 1661 (07217), part number 07217-105.
You can find the detail information about specifications and dimensions on part number 07217-105.

Variation of this product

Part Number
07217-104
07217-106
07217-108
07217-110
07217-112
07217-204
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Main material Steel code Surface finish body Grade D1
(mm)
C
(mm)
H=Height
(mm)
SW=key width
(mm)

0.23 €

1 4 Days 4Stainless steelA2bright-100.94.657

0.35 €

1 4 Days 6Stainless steelA2bright-14.21.1610

0.54 €

1 4 Days 8Stainless steelA2bright-17.91.2813

0.81 €

1 4 Days 10Stainless steelA2bright-21.81.51015

1.37 €

1 4 Days 12Stainless steelA2bright-261.81218

0.23 €

1 4 Days 4Steel-galvanised8100.94.657

Tech Support