Edge protection profiles with steel retaining strip, Form A (96520) (96520-010X50000)

Edge protection profiles with steel retaining strip, Form A (96520) 96520-010X50000

Product Details:

Manufacturer part number: 96520-010X50000

Brand: NORELEM

Price: 99.32

Delivery time: 4 Days


Technical Data:

L=Length: 50000 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96520-010X50000

Part Number
96520-010X50000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)

99.32 €

1 4 Days 50000

Loading...

  1. 1

Basic information

Main material PVC Main colour Black Form A
Clamping range(mm) 1.0-2.0 Minimum bend radius(mm) A=15 B=15 C=10 D=10 B=Width(mm) 6.5
H=Height(mm) 10

This page is Edge protection profiles with steel retaining strip, Form A (96520), part number 96520-010X50000.
You can find the detail information about specifications and dimensions on part number 96520-010X50000.

Variation of this product

Part Number
96520-010X10000
96520-010X2000
96520-010X20000
96520-010X5000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)

22.29 €

1 4 Days 10000

6.87 €

1 4 Days 2000

41.55 €

1 4 Days 20000

12.65 €

1 4 Days 5000

Tech Support