Hexagon nuts with collar height 1.5xD DIN 6331 enhanced (07240) (07240-12)

Hexagon nuts with collar height 1.5xD DIN 6331 enhanced (07240) 07240-12

Product Details:

Manufacturer part number: 07240-12

Brand: NORELEM

Price: 1.32

Delivery time: 4 Days


Technical Data:

D=thread (M): 12

Main material: High carbon steel

Steel code: -

Surface finish body: -

Main colour: black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07240-12

Part Number
07240-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Main material Steel code Surface finish body Main colour Grade D1
(mm)
H = 1,5 x D (Height)
(mm)
A
(mm)
SW=key width
(mm)

1.32 €

1 4 Days 12High carbon steel--black102518418

Loading...

  1. 1

This page is Hexagon nuts with collar height 1.5xD DIN 6331 enhanced (07240), part number 07240-12.
You can find the detail information about specifications and dimensions on part number 07240-12.

Variation of this product

Part Number
07240-08
07240-10
07240-101
07240-121
07240-14
07240-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Main material Steel code Surface finish body Main colour Grade D1
(mm)
H = 1,5 x D (Height)
(mm)
A
(mm)
SW=key width
(mm)

0.79 €

1 4 Days 8High carbon steel--black1018123.513

1.06 €

1 4 Days 10High carbon steel--black102215416

2.48 €

1 4 Days 10High carbon steel--black102215417

2.64 €

1 4 Days 12High carbon steel--black102518419

2.01 €

1 4 Days 14High carbon steel--black1028214.522

2.43 €

1 4 Days 16High carbon steel--black103124524

Tech Support