Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07265-08 |
07265-10 |
07265-12 |
07265-16 |
07265-808 |
07265-810 |
07265-812 |
07265-816 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (M) | Main material | Surface finish body | D1 (mm) | H=Height (mm) | SW=key width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
9.16 € | 1 | 4 Days | 8 | Steel | black oxidised | 18 | 15 | 13 | ||
10.02 € | 1 | 4 Days | 10 | Steel | black oxidised | 22 | 18.5 | 17 | ||
11.74 € | 1 | 4 Days | 12 | Steel | black oxidised | 25 | 22.5 | 19 | ||
17.02 € | 1 | 4 Days | 16 | Steel | black oxidised | 31 | 29 | 24 | ||
13.12 € | 1 | 4 Days | 8 | Stainless steel | bright | 18 | 15 | 13 | ||
15.24 € | 1 | 4 Days | 10 | Stainless steel | bright | 22 | 18.5 | 17 | ||
17.55 € | 1 | 4 Days | 12 | Stainless steel | bright | 25 | 22.5 | 19 | ||
25.68 € | 1 | 4 Days | 16 | Stainless steel | bright | 31 | 29 | 24 |
Loading...
Configure
Basic Attributes
D=thread (M)
Main material
Surface finish body
D1(mm)
H=Height(mm)
SW=key width(mm)
Filter by standard shipping days
Optional Attributes