Edge protection sealing profiles with integrated steel wire core, Form F (96521)

Edge protection sealing profiles with integrated steel wire core, Form F (96521)
· To protect, cover and decorate the sharp edges of sheet metal

· Application sectors: machine construction, assembly

· Sealed against moisture, dust and dirt

· No fastening material required

· Various lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
96521-510X10000
96521-510X2000
96521-510X20000
96521-510X5000
96521-510X50000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)

56.17 €

1 4 Days 10000

13.26 €

1 4 Days 2000

109.79 €

1 4 Days 20000

29.37 €

1 4 Days 5000

270.66 €

1 4 Days 50000

Loading...

  1. 1

Basic information

Main material PVC Component material EPDM Main colour Black
Form F Clamping range(mm) 1.0-2.0 Minimum bend radius(mm) A=20 B=15 C=30 D=30
B=Width(mm) 7 B1(mm) 9 H=Height(mm) 10

Tech Support