Edge protection sealing profiles with integrated steel wire core, Form E (96521) (96521-415X2000)

Edge protection sealing profiles with integrated steel wire core, Form E (96521) 96521-415X2000

Product Details:

Manufacturer part number: 96521-415X2000

Brand: NORELEM

Price: 15.54

Delivery time: 4 Days


Technical Data:

L=Length: 2000 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96521-415X2000

Part Number
96521-415X2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)

15.54 €

1 4 Days 2000

Loading...

  1. 1

Basic information

Main material PVC Component material EPDM Main colour black
Form E Clamping range(mm) 1.0-2.0 Minimum bend radius(mm) A=20 B=40 C=10 D=10
B=Width(mm) 6.5 H=Height(mm) 15 H1(mm) 7

This page is Edge protection sealing profiles with integrated steel wire core, Form E (96521), part number 96521-415X2000.
You can find the detail information about specifications and dimensions on part number 96521-415X2000.

Variation of this product

Part Number
96521-415X10000
96521-415X20000
96521-415X5000
96521-415X50000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)

67.56 €

1 4 Days 10000

132.59 €

1 4 Days 20000

35.05 €

1 4 Days 5000

327.65 €

1 4 Days 50000

Tech Support