Edge protection sealing profiles with integrated steel wire core, Form D (96521) (96521-313X10000)

Edge protection sealing profiles with integrated steel wire core, Form D (96521) 96521-313X10000

Product Details:

Manufacturer part number: 96521-313X10000

Brand: NORELEM

Price: 64.61

Delivery time: 4 Days


Technical Data:

L=Length: 10000 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96521-313X10000

Part Number
96521-313X10000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)

64.61 €

1 4 Days 10000

Loading...

  1. 1

Basic information

Main material EPDM Component material EPDM Main colour Black
Form D Clamping range(mm) 2.0 Minimum bend radius(mm) A=50 B=20 C=120 D=40
B=Width(mm) 9 B1(mm) 12 H=Height(mm) 13

This page is Edge protection sealing profiles with integrated steel wire core, Form D (96521), part number 96521-313X10000.
You can find the detail information about specifications and dimensions on part number 96521-313X10000.

Variation of this product

Part Number
96521-313X2000
96521-313X20000
96521-313X5000
96521-313X50000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)

14.96 €

1 4 Days 2000

126.67 €

1 4 Days 20000

33.58 €

1 4 Days 5000

312.90 €

1 4 Days 50000

Tech Support