Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
96521-211X20000
Main material | EPDM | Component material | EPDM | Main colour | Black |
---|---|---|---|---|---|
Form | C | Clamping range(mm) | 1.0-2.0 | Minimum bend radius(mm) | A=100 B=200 C=100 D=60 |
B=Width(mm) | 8 | B1(mm) | 9 | H=Height(mm) | 11 |
This page is Edge protection sealing profiles with integrated steel wire core, Form C (96521), part number 96521-211X20000.
You can find the detail information about specifications and dimensions on part number 96521-211X20000.
Part Number |
---|
96521-211X10000 |
96521-211X2000 |
96521-211X5000 |
96521-211X50000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) |
---|---|---|---|---|---|
59.55 € | 1 | 4 Days | 10000 | ||
13.94 € | 1 | 4 Days | 2000 | ||
31.04 € | 1 | 4 Days | 5000 | ||
287.55 € | 1 | 4 Days | 50000 |