Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
96520-217X20000
Main material | PVC | Main colour | black | Form | C |
---|---|---|---|---|---|
Clamping range(mm) | 4.0-6.0 | Minimum bend radius(mm) | A=50 B=40 C=30 D=30 | B=Width(mm) | 11 |
H=Height(mm) | 15.8 |
This page is Edge protection profiles with steel retaining strip, Form C (96520), part number 96520-217X20000.
You can find the detail information about specifications and dimensions on part number 96520-217X20000.
Part Number |
---|
96520-217X10000 |
96520-217X2000 |
96520-217X5000 |
96520-217X50000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) |
---|---|---|---|---|---|
76.51 € | 1 | 4 Days | 10000 | ||
17.72 € | 1 | 4 Days | 2000 | ||
39.79 € | 1 | 4 Days | 5000 | ||
333.34 € | 1 | 4 Days | 50000 |