Edge protection profiles with steel retaining strip, Form B (96520) (96520-114X5000)

Edge protection profiles with steel retaining strip, Form B (96520) 96520-114X5000

Product Details:

Manufacturer part number: 96520-114X5000

Brand: NORELEM

Price: 14.20

Delivery time: 4 Days


Technical Data:

L=Length: 5000 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96520-114X5000

Part Number
96520-114X5000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)

14.20 €

1 4 Days 5000

Loading...

  1. 1

Basic information

Main material PVC Item Edge protection profile Main colour Black
Form B Version 1 Without seal Clamping range(mm) 1.0-4.0
Minimum bend radius(mm) A=30 B=20 C=20 D=20 B=Width(mm) 10 H=Height(mm) 14.5

This page is Edge protection profiles with steel retaining strip, Form B (96520), part number 96520-114X5000.
You can find the detail information about specifications and dimensions on part number 96520-114X5000.

Variation of this product

Part Number
96520-114X10000
96520-114X2000
96520-114X20000
96520-114X50000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)

25.32 €

1 4 Days 10000

7.49 €

1 4 Days 2000

47.61 €

1 4 Days 20000

114.53 €

1 4 Days 50000

Tech Support