Screw plugs with hexagon socket DIN 906 tapered thread (28013) (28013-10014)

Screw plugs with hexagon socket DIN 906 tapered thread (28013) 28013-10014

Product Details:

Manufacturer part number: 28013-10014

Brand: NORELEM

Price: 0.46

Delivery time: 4 Days


Technical Data:

Material: Steel

Surface finish body: galvanised

D1: R1/4

D1=Diameter/Thread: R1/4

L: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28013-10014

Part Number
28013-10014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Surface finish body D1 D1=Diameter/Thread L
(mm)
SW
(mm)

0.46 €

1 4 Days SteelgalvanisedR1/4R1/4107

Loading...

  1. 1

Basic information

Form A

This page is Screw plugs with hexagon socket DIN 906 tapered thread (28013), part number 28013-10014.
You can find the detail information about specifications and dimensions on part number 28013-10014.

Variation of this product

Part Number
28013-10012
28013-10018
28013-10034
28013-10038
28013-100810
28013-10100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Surface finish body D1 D1=Diameter/Thread L
(mm)
SW
(mm)

1.19 €

1 4 Days SteelgalvanisedR1/2-1010

0.35 €

1 4 Days SteelgalvanisedR1/8R1/885

2.37 €

1 4 Days SteelgalvanisedR3/4-1212

0.79 €

1 4 Days SteelgalvanisedR3/8-108

0.23 €

1 4 Days SteelgalvanisedM8x1-84

2.97 €

1 4 Days SteelgalvanisedR1-1217

Tech Support