Manufacturer part number: 28072-270
Brand: NORELEM
Price: 35.66 €
Delivery time: 4 Days
Form: B
Version 2: vent valve
L1: 94 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
28072-270
Main material | Thermoplastic | Component material | Thermoplastic | Version 1 | with chain |
---|---|---|---|---|---|
D=outside diameter(mm) | 70 | D1(mm) | 46 | D2(mm) | 83 |
D3(mm) | 58 | D4(mm) | 72 | D5(mm) | 60 |
D6(mm) | 37 | L=Length(mm) | 41 | L1= length(mm) | 94 |
L2(mm) | 115 | L3(mm) | 14 |
This page is Filler necks (28072), part number 28072-270.
You can find the detail information about specifications and dimensions on part number 28072-270.
Part Number |
---|
28072-170 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form | Version 2 | L1 (mm) |
---|---|---|---|---|---|---|---|
25.47 € | 1 | 4 Days | A | with filter | - |