Manufacturer part number: 28058-30038
Brand: NORELEM
Price: 3.70 €
Delivery time: 4 Days
D1=Thread: G3/8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
28058-30038
Main material | Thermoplastic | D=outside diameter(mm) | 30 | L(mm) | 21 |
---|---|---|---|---|---|
L1(mm) | 10 |
This page is Vent screws with check valve and dipstick (28058), part number 28058-30038.
You can find the detail information about specifications and dimensions on part number 28058-30038.
Part Number |
---|
28058-30012 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Thread |
---|---|---|---|---|---|
4.02 € | 1 | 4 Days | G1/2 |