Vent screws with dipstick, Form B, with air filter (28054)

Vent screws with dipstick, Form B, with air filter (28054)
· Temperature resistant to 100°C

· Removable cap

· Easy to clean the air filter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28054-236038
28054-2361615
28054-241012
28054-2411815
28054-2412015
28054-2412215
28054-247034
28054-252100
28054-263112
28054-263114
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
D=outside diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
L1
(mm)

3.49 €

1 4 Days 1736G3/823411

3.49 €

1 4 Days 1736M16x1.523411

3.81 €

1 4 Days 1841G1/228412

3.64 €

1 4 Days 17.541M18x1.528412

3.81 €

1 4 Days 17.541M20x1.528412

3.85 €

1 4 Days 17.541M22x1.528412

4.18 €

1 4 Days 1747G3/433512

4.93 €

1 4 Days 2052G138512

6.27 €

1 4 Days 2363G1 1/255513.5

6.00 €

1 4 Days 2363G1 1/449513

Loading...

  1. 1

Basic information

Main material Thermoplastic Form B

Tech Support