Vent screws brass with check valve (28042) (28042-20014)

Vent screws brass with check valve (28042) 28042-20014

Product Details:

Manufacturer part number: 28042-20014

Brand: NORELEM

Price: 3.81

Delivery time: 4 Days


Technical Data:

D=outside diameter: 20 mm

D1=Thread: G1/4

L: 24.3 mm

L1: 7.5 mm

SW: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28042-20014

Part Number
28042-20014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread L
(mm)
L1
(mm)
SW
(mm)

3.81 €

1 4 Days 20G1/424.37.518

Loading...

  1. 1

Basic information

Material Brass

This page is Vent screws brass with check valve (28042), part number 28042-20014.
You can find the detail information about specifications and dimensions on part number 28042-20014.

Variation of this product

Part Number
28042-24038
28042-30012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread L
(mm)
L1
(mm)
SW
(mm)

4.72 €

1 4 Days 24.5G3/824.58.522

5.26 €

1 4 Days 30G1/224.58.527

Tech Support