Manufacturer part number: 28038-30012
Brand: NORELEM
Price: 3.34 €
Delivery time: 4 Days
D1=Thread: G1/2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
28038-30012
Main material | Thermoplastic | D=outside diameter(mm) | 30 | L(mm) | 21 |
---|---|---|---|---|---|
L1(mm) | 10 |
This page is Vent screws with check valve (28038), part number 28038-30012.
You can find the detail information about specifications and dimensions on part number 28038-30012.
Part Number |
---|
28038-30014 |
28038-30038 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Thread |
---|---|---|---|---|---|
2.91 € | 1 | 4 Days | G1/4 | ||
3.09 € | 1 | 4 Days | G3/8 |