Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
28036-30038
Main material | Thermoplastic | D=outside diameter(mm) | 30 | L(mm) | 21 |
---|---|---|---|---|---|
L1(mm) | 10 |
This page is Vent screws with splash guard (28036), part number 28036-30038.
You can find the detail information about specifications and dimensions on part number 28036-30038.
Part Number |
---|
28036-30012 |
28036-30014 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Thread |
---|---|---|---|---|---|
2.50 € | 1 | 4 Days | G1/2 | ||
2.08 € | 1 | 4 Days | G1/4 |