Screw plugs, Form B, with fill symbol and vent hole (28030) (28030-2282215)

Screw plugs, Form B, with fill symbol and vent hole (28030) 28030-2282215

Product Details:

Manufacturer part number: 28030-2282215

Brand: NORELEM

Price: 0.87

Delivery time: 4 Days


Technical Data:

D=outside diameter: 28 mm

D1: M22X1,5

L: 10.5 mm

L1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28030-2282215

Part Number
28030-2282215
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1 L
(mm)
L1
(mm)

0.87 €

1 4 Days 28M22X1,510.510

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form B

This page is Screw plugs, Form B, with fill symbol and vent hole (28030), part number 28030-2282215.
You can find the detail information about specifications and dimensions on part number 28030-2282215.

Variation of this product

Part Number
28030-2201615
28030-228012
28030-2281815
28030-231034
28030-239100
28030-249114
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1 L
(mm)
L1
(mm)

0.75 €

1 4 Days 20M16X1,5910

0.84 €

1 4 Days 28G1/210.510.5

0.75 €

1 4 Days 28M18X1,510.510

1.23 €

1 4 Days 31G3/41211

1.60 €

1 4 Days 39G11212

2.40 €

1 4 Days 49G1 1/41313.5

Tech Support