Screw plugs with dipstick, Form A (28029) (28029-128012)

Screw plugs with dipstick, Form A (28029) 28029-128012

Product Details:

Manufacturer part number: 28029-128012

Brand: NORELEM

Price: 2.17

Delivery time: 4 Days


Technical Data:

D=outside diameter: 28 mm

D1: G1/2

D3: 4 mm

L: 7.5 mm

L1: 11 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28029-128012

Part Number
28029-128012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1 D3
(mm)
L
(mm)
L1
(mm)
SW
(mm)

2.17 €

1 4 Days 28G1/247.51124

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form A

This page is Screw plugs with dipstick, Form A (28029), part number 28029-128012.
You can find the detail information about specifications and dimensions on part number 28029-128012.

Variation of this product

Part Number
28029-1211615
28029-122038
28029-1261815
28029-1282015
28029-1282215
28029-134034
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1 D3
(mm)
L
(mm)
L1
(mm)
SW
(mm)

2.37 €

1 4 Days 21M16X1,547.51018

2.01 €

1 4 Days 22G3/847.51018

2.50 €

1 4 Days 26M18X1,547.51021

2.53 €

1 4 Days 28M20X1,5481024

2.55 €

1 4 Days 28M22X1,5481124

2.64 €

1 4 Days 34G3/4591130

Tech Support