Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
28028-319014 |
28028-3191415 |
28028-3211615 |
28028-322038 |
28028-3261815 |
28028-328012 |
28028-3282015 |
28028-3282215 |
28028-334034 |
28028-342100 |
28028-351114 |
28028-3524015 |
28028-358112 |
28028-374200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | D=outside diameter (mm) | D1 | L1 (mm) | SW (mm) | Tightening torque max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|
0.58 € | 1 | 4 Days | 7 | 19.5 | G1/4 | 9 | 17 | 5 | ||
0.58 € | 1 | 4 Days | 7 | 19.5 | M14X1.5 | 9 | 17 | 5 | ||
0.68 € | 1 | 4 Days | 7.5 | 21 | M16X1.5 | 10 | 18 | 6 | ||
0.68 € | 1 | 4 Days | 7.5 | 22 | G3/8 | 10 | 18 | 8 | ||
0.72 € | 1 | 4 Days | 7.5 | 26 | M18X1.5 | 10 | 21 | 7 | ||
0.81 € | 1 | 4 Days | 7.5 | 28 | G1/2 | 11 | 24 | 9 | ||
0.81 € | 1 | 4 Days | 8 | 28 | M20X1.5 | 10 | 24 | 8 | ||
0.81 € | 1 | 4 Days | 8 | 28 | M22X1.5 | 11 | 24 | 10 | ||
1.12 € | 1 | 4 Days | 9 | 34 | G3/4 | 11 | 30 | 11 | ||
1.56 € | 1 | 4 Days | 10.5 | 42 | G1 | 12 | 35 | - | ||
2.28 € | 1 | 4 Days | 12 | 51 | G1 1/4 | 13.5 | 42 | - | ||
2.04 € | 1 | 4 Days | 10 | 52 | M40X1.5 | 13 | 42 | - | ||
2.54 € | 1 | 4 Days | 10 | 58 | G1 1/2 | 14.5 | 50 | - | ||
4.28 € | 1 | 4 Days | 13.5 | 74 | G2 | 16 | 64 | - |
Loading...
Main material | Thermoplastic | Main colour | Black | Form | C |
---|
Configure
Basic Attributes
Length(mm)
D=outside diameter(mm)
D1
L1(mm)
SW(mm)
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes