Screw plugs, Form A, with fill symbol (28028) (28028-122038)

Screw plugs, Form A, with fill symbol (28028) 28028-122038

Product Details:

Manufacturer part number: 28028-122038

Brand: NORELEM

Price: 0.68

Delivery time: 4 Days


Technical Data:

D=outside diameter: 22 mm

D1: G3/8

L: 7.5 mm

L1: 10 mm

SW: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28028-122038

Part Number
28028-122038
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1 L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

0.68 €

1 4 Days 22G3/87.510188

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form A

This page is Screw plugs, Form A, with fill symbol (28028), part number 28028-122038.
You can find the detail information about specifications and dimensions on part number 28028-122038.

Variation of this product

Part Number
28028-119014
28028-1191415
28028-1211615
28028-1261815
28028-128012
28028-1282015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1 L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

0.58 €

1 4 Days 19.5G1/479175

0.58 €

1 4 Days 19.5M14X1,579175

0.68 €

1 4 Days 21M16X1,57.510186

0.72 €

1 4 Days 26M18X1,57.510217

0.81 €

1 4 Days 28G1/27.511249

0.81 €

1 4 Days 28M20X1,5810248

Tech Support