Screw plugs aluminium (28027) (28027-19014)

Screw plugs aluminium (28027) 28027-19014

Product Details:

Manufacturer part number: 28027-19014

Brand: NORELEM

Price: 1.74

Delivery time: 4 Days


Technical Data:

D1: G1/4

L: 7 mm

L1: 10 mm

SW: 19 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28027-19014

Part Number
28027-19014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 L
(mm)
L1
(mm)
SW
(mm)

1.74 €

1 4 Days G1/471019

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body bright Form C

This page is Screw plugs aluminium (28027), part number 28027-19014.
You can find the detail information about specifications and dimensions on part number 28027-19014.

Variation of this product

Part Number
28027-141010
28027-171215
28027-171415
28027-22038
28027-221615
28027-221815
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 L
(mm)
L1
(mm)
SW
(mm)

1.82 €

1 4 Days M10X15814

2.57 €

1 4 Days M12X1,56817

2.84 €

1 4 Days M14X1,56817

3.34 €

1 4 Days G3/871022

3.86 €

1 4 Days M16X1,571022

4.10 €

1 4 Days M18X1,571022

Tech Support