Screw plugs aluminium with magnet (28026)

Screw plugs aluminium with magnet (28026)
· Mounting close to the ground prevents damage to mechanical components

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28026-21014
28026-24038
28026-30012
28026-36034
28026-42100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1 D2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
SW
(mm)

3.19 €

1 4 Days 21G1/45710619

4.58 €

1 4 Days 24.5G3/88710722

4.75 €

1 4 Days 30G1/210810727

8.06 €

1 4 Days 36.5G3/413810734

10.92 €

1 4 Days 42.5G113814740

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body bright

Tech Support