Screw plugs with magnet (28024) (28024-20014)

Screw plugs with magnet (28024) 28024-20014

Product Details:

Manufacturer part number: 28024-20014

Brand: NORELEM

Price: 2.44

Delivery time: 4 Days


Technical Data:

D=outside diameter: 20 mm

D1: G1/4

D2: 8 mm

L: 7 mm

L1: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28024-20014

Part Number
28024-20014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1 D2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
SW
(mm)

2.44 €

1 4 Days 20G1/4879517

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black

This page is Screw plugs with magnet (28024), part number 28024-20014.
You can find the detail information about specifications and dimensions on part number 28024-20014.

Variation of this product

Part Number
28024-201415
28024-22038
28024-27012
28024-34034
28024-42100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1 D2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
SW
(mm)

2.44 €

1 4 Days 20M14X1,5879517

3.19 €

1 4 Days 22G3/8137.5101018

3.64 €

1 4 Days 27G1/213811924

4.82 €

1 4 Days 34G3/419.69116.530

6.32 €

1 4 Days 42G119.610.5121435

Tech Support