Press-in plugs, Form C, with vent and air filter (28022) (28022-33020)

Press-in plugs, Form C, with vent and air filter (28022) 28022-33020

Product Details:

Manufacturer part number: 28022-33020

Brand: NORELEM

Price: 2.19

Delivery time: 4 Days


Technical Data:

D1: 20 mm

D2: 24 mm

L1: 15.5 mm

S min.: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28022-33020

Part Number
28022-33020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
D2
(mm)
L1
(mm)
S min.
(mm)

2.19 €

1 4 Days 202415.58

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form C
D=outside diameter(mm) 30 L(mm) 14 drill-Ø Tolerance D1(mm) +0.1

This page is Press-in plugs, Form C, with vent and air filter (28022), part number 28022-33020.
You can find the detail information about specifications and dimensions on part number 28022-33020.

Variation of this product

Part Number
28022-33018
28022-33026
28022-33030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1
(mm)
D2
(mm)
L1
(mm)
S min.
(mm)

1.95 €

1 4 Days 1823148

2.54 €

1 4 Days 263016.59.5

3.30 €

1 4 Days 3034179.5

Tech Support