Manufacturer part number: 28022-23018
Brand: NORELEM
Price: 1.70 €
Delivery time: 4 Days
D1: 18 mm
D2: 23 mm
L1: 14 mm
S min.: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
28022-23018
Main material | Thermoplastic | Main colour | black | Form | B |
---|---|---|---|---|---|
D=outside diameter(mm) | 30 | L(mm) | 14 | drill-Ø Tolerance D1(mm) | +0.1 |
This page is Press-in plugs, Form B, with vent (28022), part number 28022-23018.
You can find the detail information about specifications and dimensions on part number 28022-23018.
Part Number |
---|
28022-23020 |
28022-23026 |
28022-23030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 (mm) | D2 (mm) | L1 (mm) | S min. (mm) |
---|---|---|---|---|---|---|---|---|
1.99 € | 1 | 4 Days | 20 | 24 | 15.5 | 8 | ||
2.36 € | 1 | 4 Days | 26 | 30 | 16.5 | 9.5 | ||
3.02 € | 1 | 4 Days | 30 | 34 | 17 | 9.5 |