Screw plugs with hexagon socket (28021) (28021-27012)

Screw plugs with hexagon socket (28021) 28021-27012

Product Details:

Manufacturer part number: 28021-27012

Brand: NORELEM

Price: 2.62

Delivery time: 4 Days


Technical Data:

Length: 20 mm

D=outside diameter: 27 mm

D1: G1/2

L1: 14 mm

SW: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28021-27012

Part Number
28021-27012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
D=outside diameter
(mm)
D1 L1
(mm)
SW
(mm)

2.62 €

1 4 Days 2027G1/2148

Loading...

  1. 1

Basic information

Material Steel Surface finish body Bright

This page is Screw plugs with hexagon socket (28021), part number 28021-27012.
You can find the detail information about specifications and dimensions on part number 28021-27012.

Variation of this product

Part Number
28021-19014
28021-191415
28021-22038
28021-272015
28021-282215
28021-32034
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
D=outside diameter
(mm)
D1 L1
(mm)
SW
(mm)

1.34 €

1 4 Days 1619G1/4116

1.59 €

1 4 Days 1619M14X1.5106

1.68 €

1 4 Days 1722G3/8116

2.65 €

1 4 Days 1827M20X1.5128

2.83 €

1 4 Days 1828M22X1.51210

2.90 €

1 4 Days 2032G3/41412

Tech Support