Screw plugs hex head with collar DIN 910 (28016) (28016-10014)

Screw plugs hex head with collar DIN 910 (28016) 28016-10014

Product Details:

Manufacturer part number: 28016-10014

Brand: NORELEM

Price: 1.24

Delivery time: 4 Days


Technical Data:

D: 18 mm

D1: G1/4

K: 6 mm

L: 12 mm

L1: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28016-10014

Part Number
28016-10014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1 K
(mm)
L
(mm)
L1
(mm)
SW
(mm)

1.24 €

1 4 Days 18G1/4612313

Loading...

  1. 1

Basic information

Material Steel Surface finish body galvanised Form A

This page is Screw plugs hex head with collar DIN 910 (28016), part number 28016-10014.
You can find the detail information about specifications and dimensions on part number 28016-10014.

Variation of this product

Part Number
28016-10012
28016-10018
28016-10034
28016-10038
28016-10100
28016-101010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1 K
(mm)
L
(mm)
L1
(mm)
SW
(mm)

2.22 €

1 4 Days 26G1/2814419

0.92 €

1 4 Days 14G1/868310

3.89 €

1 4 Days 32G3/41016424

1.52 €

1 4 Days 22G3/8612317

5.08 €

1 4 Days 39G11116527

0.94 €

1 4 Days 14M10X168310

Tech Support