Threaded inserts self-tapping with cutting slot (07652) (07652-05)

Threaded inserts self-tapping with cutting slot (07652) 07652-05

Product Details:

Manufacturer part number: 07652-05

Brand: NORELEM

Price: 0.51

Delivery time: 4 Days


Technical Data:

Material: Steel

Internal thread M: 5 mm

Surface finish body: Galvanised

D2=Outside diameter: 8 mm

L length: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07652-05

Part Number
07652-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Internal thread M
(mm)
Surface finish body D2=Outside diameter
(mm)
L length
(mm)
P
(mm)
R min. (cast iron)
(mm)
R min. (light metal)
(mm)
R min. (plastics)
(mm)
T min.
(mm)

0.51 €

1 4 Days Steel5Galvanised81012.41.6213

Loading...

  1. 1

Basic information

Type Standard Version 1 Self-tapping Version 2 With cutting slit

This page is Threaded inserts self-tapping with cutting slot (07652), part number 07652-05.
You can find the detail information about specifications and dimensions on part number 07652-05.

Variation of this product

Part Number
07652-03
07652-04
07652-06
07652-08
07652-10
07652-103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Internal thread M
(mm)
Surface finish body D2=Outside diameter
(mm)
L length
(mm)
P
(mm)
R min. (cast iron)
(mm)
R min. (light metal)
(mm)
R min. (plastics)
(mm)
T min.
(mm)

0.43 €

1 4 Days Steel3Galvanised560.51.511.258

0.51 €

1 4 Days Steel4Galvanised6.580.751.951.31.610

0.61 €

1 4 Days Steel6Galvanised10141.5322.517

0.80 €

1 4 Days Steel8Galvanised12151.53.62.4318

0.95 €

1 4 Days Steel10Galvanised14181.54.22.83.522

1.52 €

1 4 Days Stainless steel3Bright560.51.511.258

Tech Support