Threaded inserts self-tapping with cutting bores (07653) (07653-08)

Threaded inserts self-tapping with cutting bores (07653) 07653-08

Product Details:

Manufacturer part number: 07653-08

Brand: NORELEM

Price: 0.92

Delivery time: 4 Days


Technical Data:

Material: Steel

D1: M8

D1=Internal thread: M8

D2=Outside diameter: 12

L length: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07653-08

Part Number
07653-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material D1 D1=Internal thread D2=Outside diameter L length
(mm)
P
(mm)
R min. (cast iron)
(mm)
R min. (light metal)
(mm)
R min. (plastics)
(mm)
T min.
(mm)

0.92 €

1 4 Days SteelM8M81291.53.62.4311

Loading...

  1. 1

Basic information

Version 1 self-tapping Version 2 with cutting bore

This page is Threaded inserts self-tapping with cutting bores (07653), part number 07653-08.
You can find the detail information about specifications and dimensions on part number 07653-08.

Variation of this product

Part Number
07653-04
07653-05
07653-06
07653-10
07653-103
07653-104
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material D1 D1=Internal thread D2=Outside diameter L length
(mm)
P
(mm)
R min. (cast iron)
(mm)
R min. (light metal)
(mm)
R min. (plastics)
(mm)
T min.
(mm)

0.68 €

1 4 Days SteelM4M46.560.81.951.31.68

0.70 €

1 4 Days SteelM5M58712.41.629

0.75 €

1 4 Days SteelM6M61081.25322.510

2.43 €

1 4 Days SteelM10M1014101.54.22.83.513

1.92 €

1 4 Days Stainless steelM3M3540.61.511.256

1.93 €

1 4 Days Stainless steelM4M46.560.81.951.31.68

Tech Support