Threaded Inserts (07660) (07660-10)

Threaded Inserts (07660) 07660-10

Product Details:

Manufacturer part number: 07660-10

Brand: NORELEM

Price: 6.57

Delivery time: 4 Days


Technical Data:

Material: Steel

Core drill Ø: 12.8 mm

Counter- sink Ø +0.25: 14.3 mm

D1=Internal thread: M10

D2=External thread: M14x1.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07660-10

Part Number
07660-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
D1=Internal thread D2=External thread L length
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Tap size
(mm)
Order No. assembly tool

6.57 €

1 4 Days Steel12.814.3M10M14x1.51415.511.54.8M14x1.5K0398.810

Loading...

  1. 1

Basic information

Version 1 standard

This page is Threaded Inserts (07660), part number 07660-10.
You can find the detail information about specifications and dimensions on part number 07660-10.

Variation of this product

Part Number
07660-06
07660-08
07660-08X1
07660-105
07660-106
07660-108
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
D1=Internal thread D2=External thread L length
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Tap size
(mm)
Order No. assembly tool

4.75 €

1 4 Days Steel8.810.3M6M10x1.251011.57.54.8M10x1.25K0398.806

5.29 €

1 4 Days Steel10.812.3M8M12x1.251213.59.54.8M12x1.25K0398.808

5.29 €

1 4 Days Steel10.812.3M8x1M12x1.251213.59.54.8M12x1.25K0398.808

8.93 €

1 4 Days Stainless steel6.98.3M5M889.55.54M8K0398.805

8.69 €

1 4 Days Stainless steel8.810.3M6M10x1.251011.57.54.8M10x1.25K0398.806

9.16 €

1 4 Days Stainless steel10.812.3M8M12x1.251213.59.54.8M12x1.25K0398.808

Tech Support