Threaded inserts reinforced (07661) (07661-05)

Threaded inserts reinforced (07661) 07661-05

Product Details:

Manufacturer part number: 07661-05

Brand: NORELEM

Price: 4.43

Delivery time: 4 Days


Technical Data:

Material: Steel

Core drill Ø: 8.8 mm

Counter- sink Ø +0.25: 10.3 mm

D1=Internal thread: M5

D2=External thread: M10x1.25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07661-05

Part Number
07661-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
D1=Internal thread D2=External thread L length
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Tap size
(mm)
Order No. assembly tool

4.43 €

1 4 Days Steel8.810.3M5M10x1.251012.57.54.8M10x1.25K0399.805

Loading...

  1. 1

Basic information

Version 1 reinforced

This page is Threaded inserts reinforced (07661), part number 07661-05.
You can find the detail information about specifications and dimensions on part number 07661-05.

Variation of this product

Part Number
07661-04
07661-06
07661-08
07661-08X1
07661-10
07661-104
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
D1=Internal thread D2=External thread L length
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Tap size
(mm)
Order No. assembly tool

8.53 €

1 4 Days Steel6.98.3M4M889.55.54M8K0399.804

4.75 €

1 4 Days Steel10.812.3M6M12x1.251214.59.54.8M12x1.25K0399.806

5.29 €

1 4 Days Steel12.814.3M8M14x1.51416.511.54.8M14x1.5K0399.808

5.29 €

1 4 Days Steel12.814.3M8x1M14x1.51416.511.54.8M14x1.5K0399.808

6.57 €

1 4 Days Steel14.816.3M10M16x1.51618.513.54.8M16x1.5K0399.810

9.72 €

1 4 Days Stainless steel6.98.3M4M889.55.54M8K0399.804

Tech Support