Assembly tool for threaded insert (07661) (07661-810)

Assembly tool for threaded insert (07661) 07661-810

Product Details:

Manufacturer part number: 07661-810

Brand: NORELEM

Price: 30.25

Delivery time: 4 Days


Technical Data:

Core drill Ø: 14.8 mm

Counter- sink Ø +0.25: 16.3 mm

Min. thread depth: 18.5 mm

Removal drill Ø: 13.5 mm

Removal drilling depth: 4.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07661-810

Part Number
07661-810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Suitable for internal thread D1 Tap size
(mm)

30.25 €

1 4 Days 14.816.318.513.54.8M10M10X1.25M16x1.5

Loading...

  1. 1

Basic information

Material Steel

This page is Assembly tool for threaded insert (07661), part number 07661-810.
You can find the detail information about specifications and dimensions on part number 07661-810.

Variation of this product

Part Number
07661-805
07661-806
07661-808
07661-812
07661-814
07661-816
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Suitable for internal thread D1 Tap size
(mm)

26.19 €

1 4 Days 8.810.312.57.54.8M5M10x1.25

27.06 €

1 4 Days 10.812.314.59.54.8M6M12x1.25

28.23 €

1 4 Days 12.814.316.511.54.8M8M8X1M14x1.5

32.72 €

1 4 Days 16.818.320.515.54.8M12M12X1.25M18x1.5

35.49 €

1 4 Days 18.820.322.517.54.8M14M14X1.5M20x1.5

36.75 €

1 4 Days 20.722.324.517.86.4M16/M16x1.5M16X1.5M22x1.5

Tech Support