Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07662-808 |
07662-810 |
07662-812 |
07662-814 |
07662-816 |
07662-818 |
07662-820 |
07662-822 |
07662-824 |
07662-830 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Core drill Ø (mm) | Counter- sink Ø +0.25 (mm) | Min. thread depth (mm) | Removal drill Ø (mm) | Removal drilling depth (mm) | Suitable for external thread D2 | Tap size (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
38.86 € | 1 | 4 Days | 6.9 | 8.3 | 9.5 | 5.5 | 4 | M8 | M8 | ||
40.02 € | 1 | 4 Days | 8.8 | 10.3 | 12.5 | 7.5 | 4.8 | M10x1.25 | M10x1.25 | ||
41.90 € | 1 | 4 Days | 10.8 | 12.3 | 14.5 | 9.5 | 4.8 | M10x1.25 | M10x1.25 | ||
44.37 € | 1 | 4 Days | 12.8 | 14.3 | 16.5 | 11.5 | 4.8 | M14x1.5 | M14x1.5 | ||
48.33 € | 1 | 4 Days | 14.8 | 16.3 | 18.5 | 13.5 | 4.8 | M16x1.5 | M16x1.5 | ||
53.28 € | 1 | 4 Days | 16.8 | 18.3 | 20.5 | 15.5 | 4.8 | M18x1.5 | M18x1.5 | ||
58.69 € | 1 | 4 Days | 18.8 | 20.3 | 22.5 | 17.5 | 4.8 | M20x1.5 | M20x1.5 | ||
61.51 € | 1 | 4 Days | 20.7 | 22.3 | 24.5 | 17.8 | 6.4 | M22x1.5 | M22x1.5 | ||
64.65 € | 1 | 4 Days | 22.5 | 24.3 | 26.5 | 19.8 | 6.4 | M24x1.5 | M24x1.5 | ||
68.14 € | 1 | 4 Days | 28 | 30.3 | 34.5 | 25.8 | 6.4 | M30x2 | M30x2 |
Loading...
Type | Tool | Material | Steel |
---|
Configure
Basic Attributes
Core drill Ø(mm)
Counter- sink Ø +0.25(mm)
Min. thread depth(mm)
Removal drill Ø(mm)
Removal drilling depth(mm)
Suitable for external thread D2
Tap size(mm)
Filter by standard shipping days
Optional Attributes